|
|
|
MTN569814
Central plate, Merten System M, rotary for roller shutters, anthracite
|
|
|
Main
Range
|
Merten
|
Product or component type
|
Cover plate
|
Product destination
|
Roller blind
|
Colour tint
|
Anthracite (RAL 7024)
|
Complementary
Fixing mode
|
By clips
|
Marking
|
Arrow
|
Material
|
Thermoplastic
|
Surface finish
|
Matt
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.300 cm
|
Package 1 Width
|
7.300 cm
|
Package 1 Length
|
7.800 cm
|
Package 1 Weight
|
28.000 g
|
Offer Sustainability
Contractual warranty
|
|