Schneider-Electric
 
MTN570160 picture- web-product-data-sheet
MTN570160
Sensor cover, aluminium, System M
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Sensor coverplate
Colour tint Aluminium
Complementary
Fixing mode By clips
Surface finish Matt
Surface treatment Varnished
Material Thermoplastic
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 30.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.41 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months