Schneider-Electric
 
MTN5710- web-product-data-sheet
MTN5710-0319
ARGUS 180 flush-mounted sensor module, polar white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Arc
M-Star
M-Elegance
M-Plan glass
M-Plan
System M
M-Smart
Range compatibility PlusLink
Product or component type Presence detector
Device presentation Module
Colour tint Polar white
Complementary
Device application Lighting
Technology type Electronic
Fixing mode Plug-in
Product destination Multifunction control unit
Material Thermoplastic
Surface finish Glossy
Presence detection area 16 m x 12 m
Detection angle 180°
Time delay range 10 s...30 min
Mounting height 1.1 m
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.800 cm
Package 1 Width 7.500 cm
Package 1 Length 7.600 cm
Package 1 Weight 62.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 20.100 cm
Package 2 Width 31.000 cm
Package 2 Length 40.800 cm
Package 2 Weight 2.922 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3496a48f-07bc-4af1-a6d8-1079b6285f88
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No