Schneider-Electric
 
MTN5710- web-product-data-sheet
MTN5710-0325
ARGUS 180 flush-mounted sensor module, active white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Star
System M
M-Plan
M-Plan glass
M-Smart
M-Elegance
M-Arc
Range compatibility PlusLink
Product or component type Presence detector
Device presentation Module
Colour tint Active white
Complementary
Device application Lighting
Technology type Electronic
Fixing mode Plug-in
Product destination Multifunction control unit
Material Thermoplastic
Surface treatment Antibacterial
Surface finish Glossy
Presence detection area 16 m x 12 m
Detection angle 180°
Time delay range 10 s...30 min
Mounting height 1.1 m
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.900 cm
Package 1 Width 7.600 cm
Package 1 Length 7.700 cm
Package 1 Weight 64.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 19.600 cm
Package 2 Width 30.800 cm
Package 2 Length 40.500 cm
Package 2 Weight 2.952 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins