Schneider-Electric
 
MTN5710- web-product-data-sheet
MTN5710-0344
ARGUS 180 flush-mounted sensor module, white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Plan glass
M-Arc
M-Smart
M-Elegance
M-Star
System M
M-Plan
Product or component type Movement detector
Colour tint White (RAL 1013)
Complementary
Device presentation Mechanism with central plate
Device mounting Flush
Mounting height 1.1 m
Duty cycle 30 minutes
Time delay 10 s
Detection angle 180° horizontal
Detection face Frontal: 8 m
Lateral: 12 m
Material Polycarbonate
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 82.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.865 kg