This Application will be decommissioned as of January 7th 2025

MTN5710-0414 |
Schneider-Electric
 
MTN5710- web-product-data-sheet
MTN5710-0414
ARGUS 180 flush-mounted sensor module, anthracite, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Smart
M-Star
M-Arc
M-Elegance
System M
M-Plan
M-Plan glass
Range compatibility PlusLink
Product or component type Presence detector
Device presentation Module
Colour tint Anthracite
Complementary
Device application Lighting
Technology type Electronic
Fixing mode Plug-in
Product destination Multifunction control unit
Material Thermoplastic
Surface finish Matt
Presence detection area 16 m x 12 m
Detection angle 180°
Time delay range 10 s...30 min
Mounting height 1.1 m
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 15.000 cm
Package 1 Length 22.500 cm
Package 1 Weight 162.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 18.500 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.798 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number 3496a48f-07bc-4af1-a6d8-1079b6285f88
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins