Schneider-Electric
 
MTN5710- web-product-data-sheet
MTN5710-0460
ARGUS 180 flush-mounted sensor module, aluminium, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Elegance
M-Arc
M-Plan
M-Smart
M-Plan glass
M-Star
System M
Range compatibility PlusLink
Product or component type Presence detector
Device presentation Module
Colour tint Aluminium
Complementary
Device application Lighting
Technology type Electronic
Fixing mode Plug-in
Product destination Multifunction control unit
Material Thermoplastic
Surface finish Matt
Presence detection area 16 m x 12 m
Detection angle 180°
Time delay range 10 s...30 min
Mounting height 1.1 m
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.200 cm
Package 1 Width 7.600 cm
Package 1 Length 7.600 cm
Package 1 Weight 82.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 18.500 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.405 kg