Schneider-Electric
 
MTN5710- web-product-data-sheet
MTN5710-6033
ARGUS 180 flush-mounted sensor module, sahara, System Design
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name System Design
Product or component type Presence detector
Device presentation Mechanism with cover plate
Colour tint Sahara
Complementary
Device application Lighting
Technology type Electronic
Device mounting Flush
Fixing mode Plug-in
Material Thermoplastic
Surface finish Matt
Detection angle 180° horizontal
Time delay range 10 s...30 min
Mounting height 1.1 m
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 7.2 cm
Package 1 Length 8.2 cm
Package 1 Weight 70.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.52 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 31a6ec4e-38c2-499e-bfc3-0af92416b19f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No