Schneider-Electric
 
MTN5710- web-product-data-sheet
MTN5710-6034
ARGUS 180 flush-mounted sensor module, anthracite, System Design
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name System Design
Range compatibility PlusLink
Product or component type Presence detector
Device presentation Module
Colour tint Anthracite
Complementary
Device application Lighting
Technology type Electronic
Fixing mode Plug-in
Product destination Multifunction control unit
Material Thermoplastic
Surface finish Matt
Presence detection area 16 m x 12 m
Detection angle 180°
Time delay range 10 s...30 min
Mounting height 1.1 m
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 7.2 cm
Package 1 Length 8.2 cm
Package 1 Weight 70.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.52 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration