This Application will be decommissioned as of January 7th 2025

MTN5711-0319 |
Schneider-Electric
 
MTN5711- web-product-data-sheet
MTN5711-0319
ARGUS 180 flush-mounted sensor module with switch, polar white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name System M
M-Plan
M-Plan glass
M-Smart
M-Arc
M-Star
M-Elegance
Product or component type Movement detector
Colour tint Polar white (RAL 9010)
Complementary
Device presentation Mechanism with central plate
Device mounting Flush
Control type With integrated switch for off/on/automatic
Mounting height 1.1 m
Duty cycle 30 minutes
Time delay 10 s
Main colour tint Polar white
Detection angle 180° horizontal
Detection face Frontal: 8 m
Lateral: 12 m
Material Polycarbonate
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.600 cm
Package 1 Width 7.700 cm
Package 1 Length 7.800 cm
Package 1 Weight 74.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 19.600 cm
Package 2 Width 30.900 cm
Package 2 Length 41.200 cm
Package 2 Weight 2.968 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3496a48f-07bc-4af1-a6d8-1079b6285f88
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No