This Application will be decommissioned as of January 7th 2025

MTN5711-0325 |
Schneider-Electric
 
MTN5711- web-product-data-sheet
MTN5711-0325
ARGUS 180 flush-mounted sensor module w. switch, active white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Smart
M-Plan
M-Star
M-Elegance
System M
M-Plan glass
M-Arc
Range compatibility PlusLink
Product or component type Presence detector
Device presentation Module
Colour tint Active white
Complementary
Device application Lighting
Technology type Electronic
Fixing mode Plug-in
Product destination Multifunction control unit
Material Thermoplastic
Surface treatment Antibacterial
Surface finish Glossy
Presence detection area 16 m x 12 m
Detection angle 180°
Selection modes A: automatic
Off
On
Time delay range 10 s...30 min
Mounting height 1.1 m
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.300 cm
Package 1 Width 7.700 cm
Package 1 Length 8.300 cm
Package 1 Weight 82.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 19.700 cm
Package 2 Width 30.400 cm
Package 2 Length 40.500 cm
Package 2 Weight 2.852 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number 3496a48f-07bc-4af1-a6d8-1079b6285f88
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins