Schneider-Electric
 
MTN5711- web-product-data-sheet
MTN5711-0414
ARGUS 180 flush-mounted sensor module with switch, anthracite, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Plan
M-Smart
M-Star
M-Arc
M-Plan glass
M-Elegance
System M
Range compatibility PlusLink
Product or component type Presence detector
Device presentation Module
Colour tint Anthracite
Complementary
Device application Lighting
Technology type Electronic
Fixing mode Plug-in
Product destination Multifunction control unit
Material Thermoplastic
Surface finish Matt
Presence detection area 16 m x 12 m
Detection angle 180°
Selection modes A: automatic
Off
On
Time delay range 10 s...30 min
Mounting height 1.1 m
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 84.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.925 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins