Schneider-Electric
 
MTN575519 picture- web-product-data-sheet
MTN575519
ARGUS 180 flush-mounted sensor module, polar white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Plan
M-Smart
M-Elegance
M-Star
M-Arc
System M
M-Plan glass
Product or component type Movement detector
Colour tint Polar white (RAL 9010)
Complementary
Device presentation Complete product
Device mounting Flush
Type of setting Area detection adjustable
Light sensitivity adjustable
Function available With higher detection zone
Mounting height 1 m
Duty cycle 8 minutes
Time delay 1 second
Detection angle 180° horizontal
Detection face Frontal: 8 m
Lateral: 8 m
Material Polycarbonate
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 46 g
Offer Sustainability
EU RoHS Directive Not compliant
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months