Schneider-Electric
 
MTN5760- web-product-data-sheet
MTN5760-6034
Room temperature controler 230 V w. switch & cen.pl., anthracite, System Design
Schneider Electric
Characteristics
Main
Range Merten
Product name System Design
Product or component type Thermostat
Device presentation Mechanism with cover plate
Colour tint Anthracite
Complementary
Device mounting Flush
Fixing mode By screws
Device application Room
Technology type Electromechanical
Product specific application Heating
Function available With thermal feedback
With temperature reduction
With bimetal sensor
Hysteresis 0.5 K
Contacts type and composition 1 NO
[In] rated current 10 A (on resistive load load)
4 A (on inductive load load) cos phi = 0.6
[Ue] rated operational voltage 230 V
Network type AC
Network frequency 50/60 Hz
Number of terminals 8 screwless terminals
Material Thermoplastic
IP degree of protection IP20
Height 71 mm
Width 71 mm
Depth 47 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.900 cm
Package 1 Width 7.700 cm
Package 1 Length 7.700 cm
Package 1 Weight 88.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 20.000 cm
Package 2 Width 30.800 cm
Package 2 Length 40.300 cm
Package 2 Weight 3912.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 31a6ec4e-38c2-499e-bfc3-0af92416b19f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No