Schneider-Electric
 
MTN5760- web-product-data-sheet
MTN5760-6035
Room temperature controler 230 V w. switch & cen.pl., lotus white, System Design
Schneider Electric
Characteristics
Main
Range Merten
Product name System Design
Product or component type Thermostat
Device presentation Mechanism with fixing frame and cover plate
Colour tint Lotus white (RAL 9003)
Complementary
Device mounting Flush
Fixing mode By screws
Device application Room
Technology type Electromechanical
Product specific application Heating
Function available With temperature reduction
With thermal feedback
With bimetal sensor
Hysteresis 0.5 K
Contacts type and composition 1 NO
[In] rated current 10 A (on resistive load load)
4 A (on inductive load load) cos phi = 0.6
[Ue] rated operational voltage 230 V
Network type AC
Network frequency 50/60 Hz
IP degree of protection IP20
Height 71 mm
Width 71 mm
Depth 47 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 89.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.96 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration