Schneider-Electric
 
MTN5761- web-product-data-sheet
MTN5761-6033
Thermostat, Merten, Room, 24 V, System design, sahara
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Thermostat
Product name System Design
Device presentation Mechanism with fixing frame and cover plate
Device application Room
Complementary
Device mounting Flush
Technology type Electromechanical
Function available With temperature reduction
With thermal feedback
With bimetal sensor
[Ue] rated operational voltage 24 V
Fixing mode By screws
[In] rated current 10 A
Hysteresis 0.5 K
Contacts type and composition 1 NO
Number of terminals 8 screwless terminals
Colour tint Sahara
Material ABS (acrylonitrile butadiene-styrene): central plate
Surface treatment Varnished
Height 71 mm
Width 71 mm
Depth 47 mm
Environment
Measurement temperature 5…30 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 89.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.96 kg