Schneider-Electric
 
MTN5763- web-product-data-sheet
MTN5763-6035
Thermostat, Merten, Room, 24 V, 2 way, System design, lotus white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Thermostat
Product name System Design
Device presentation Mechanism with fixing frame and cover plate
Device application Room
Complementary
Device mounting Flush
Technology type Electromechanical
Function available With bimetal sensor
With thermal feedback
[Ue] rated operational voltage 24 V
Fixing mode By screws
[In] rated current 10 A
Hysteresis 0.5 K
Contacts type and composition 1 C/O
Number of terminals 8 screwless terminals
Colour tint Lotus white (RAL 9003)
Material ABS (acrylonitrile butadiene-styrene): central plate
Surface finish Glossy
Height 71 mm
Width 71 mm
Depth 41 mm
Environment
Measurement temperature 5…30 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 87.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.88 kg