Schneider-Electric
 
MTN5764- web-product-data-sheet
MTN5764-6033
Floor thermostat 230 V with switch and central plate, sahara, System Design
Schneider Electric
Characteristics
Main
Range Merten
Product name System Design
Product or component type Thermostat
Device presentation Mechanism with cover plate
Colour tint Sahara
Complementary
Device mounting Flush
Fixing mode By screws
Device application Floor
Technology type Electronic
Product specific application Heating
Function available With switch temperature reduction
With temperature reduction
With electronic controller
Hysteresis 1 K
Contacts type and composition 1 NO
[In] rated current 10 A (on resistive load load)
4 A (on inductive load load) cos phi = 0.6
[Ue] rated operational voltage 230 V
Network type AC
Network frequency 50/60 Hz
Number of terminals 8 screwless terminals
Material Thermoplastic
IP degree of protection IP20
Height 71 mm
Width 71 mm
Depth 41 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.600 cm
Package 1 Width 7.700 cm
Package 1 Length 22.400 cm
Package 1 Weight 256.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 31a6ec4e-38c2-499e-bfc3-0af92416b19f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No