Schneider-Electric
 
MTN5764- web-product-data-sheet
MTN5764-6035
Floor thermostat 230 V with switch and central plate, lotus white, System Design
Schneider Electric
Characteristics
Main
Range Merten
Product name System Design
Product or component type Thermostat
Device presentation Mechanism with fixing frame and cover plate
Colour tint Lotus white
Complementary
Device mounting Flush
Fixing mode By screws
Device application Floor
Technology type Electronic
Product specific application Heating
Function available With switch temperature reduction
With temperature reduction
With electronic controller
Hysteresis 1 K
Contacts type and composition 1 NO
[In] rated current 10 A (on resistive load load)
4 A (on inductive load load) cos phi = 0.6
[Ue] rated operational voltage 230 V
Network type AC
Network frequency 50/60 Hz
IP degree of protection IP20
Height 71 mm
Width 71 mm
Depth 41 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.600 cm
Package 1 Width 7.900 cm
Package 1 Length 22.300 cm
Package 1 Weight 256.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 12
Package 2 Height 19.600 cm
Package 2 Width 31.000 cm
Package 2 Length 40.100 cm
Package 2 Weight 3.426 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 31a6ec4e-38c2-499e-bfc3-0af92416b19f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No