Schneider-Electric
 
MTN5764- web-product-data-sheet
MTN5764-6050
Floor thermostat 230 V with switch and cen.pl., nickel metallic, System Design
Schneider Electric
Characteristics
Main
Range Merten
Product name System Design
Product or component type Thermostat
Device presentation Mechanism with fixing frame and cover plate
Colour tint Nickel
Complementary
Device mounting Flush
Fixing mode By screws
Device application Floor
Technology type Electronic
Product specific application Heating
Function available With electronic controller
With temperature reduction
With switch temperature reduction
Hysteresis 1 K
Contacts type and composition 1 NO
[In] rated current 10 A (on resistive load load)
4 A (on inductive load load) cos phi = 0.6
[Ue] rated operational voltage 230 V
Network type AC
Network frequency 50/60 Hz
IP degree of protection IP20
Height 71 mm
Width 71 mm
Depth 41 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 7.0 cm
Package 1 Length 22.1 cm
Package 1 Weight 268.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 12
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.62 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration