Schneider-Electric
 
MTN576799 picture- web-product-data-sheet
MTN576799
Electronic switch insert, 40-300 W
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten
Product name Merten inserts
Product or component type Insert with triac
Device presentation Mechanism
Complementary
Control type Radio and button
Movement sensor
Wiring device mounting Flush
Fixing mode By screws and claws
[Ue] rated operational voltage 230 V
Maximum switching current 1.3 A
Switching capacity in W 40…300
Network frequency 50 Hz
Load type Resistive
Material Plastic
Metal
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 100.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.99 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months