Schneider-Electric
 
MTN576897 picture- web-product-data-sheet
MTN576897
Relay switch insert, 0-1000 VA
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten
Product name Merten inserts
Product or component type Relay
Device presentation Mechanism with fixing frame
Technology type Electronic
Complementary
Device mounting Flush
Control type Radio and button
Movement sensor
Fixing mode By screws and claws
[Ue] rated operational voltage 230 V
Network frequency 50/60 Hz
Maximum switching current 4.3 A
Switching capacity in W 0…1000
Load type Inductive
Resistive
Capacitive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 100.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.0 kg
Offer Sustainability
SCIP Number Eacda3a5-c167-477b-9789-e360abe67cb6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months