Schneider-Electric
 
MTN577099 picture- web-product-data-sheet
MTN577099
Universal super dimmer, Merten, insert, 25-420 VA
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range of product Merten inserts
Range Merten
Product name Merten inserts
Product or component type Dimmer
Device application Light control
Device presentation Mechanism with fixing frame
IP degree of protection IP20
Complementary
Control type Button
Push-button
Infrared and button
Radio and button
Dimmer control Push type
Remote control
Function available With light value memory
[Ue] rated operational voltage 230 V
Power range 25...420 VA
Network frequency 50...60 Hz
Load type Resistive
Capacitive
Inductive
Input compatibility Push-buttons and electronic insert
Material Metal
Plastic
Fixing mode By screws and claws
Wiring device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 92.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.6 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number 679a8b51-f3fb-4380-a88d-59b4cb86573e
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months