Schneider-Electric
 
MTN5775- web-product-data-sheet
MTN5775-0000
Universal temperature control insert with touch display, AC 230 V, 16 A
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Thermostat
Device presentation Mechanism with fixing frame
Complementary
Device mounting Flush
Fixing mode By screws
Device application Floor and room
Technology type Electronic
Product specific application Heating
Function available Temperature sensing
With electronic controller
With temperature reduction
Temperature adjustment
LED display of operating modes
With switch temperature reduction
With LCD display
Hysteresis 0.5 K
Contacts type and composition 1 NO
[In] rated current 16 A (on resistive load load)
1 A (on inductive load load) cos phi = 0.6
[Ue] rated operational voltage 230 V
Network type AC
Network frequency 50/60 Hz
Information displayed Temperature in °C blue
Display type 2 x 7-segment LED
IP degree of protection IP20
Height 71 mm
Width 71 mm
Depth 26 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 7.600 cm
Package 1 Length 7.700 cm
Package 1 Weight 108.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 19.800 cm
Package 2 Width 31.100 cm
Package 2 Length 40.900 cm
Package 2 Weight 5.864 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number Eacda3a5-c167-477b-9789-e360abe67cb6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No