Schneider-Electric
 
MTN5775- web-product-data-sheet
MTN5775-0003
Remote sensor for room temperature control unit, black
Schneider Electric
Characteristics
Main
Range of product Merten
Range Merten
Product or component type Temperature sensor
Main colour tint Black
Complementary
Colour tint Black (RAL 9005)
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.6 cm
Package 1 Width 10.8 cm
Package 1 Length 10.8 cm
Package 1 Weight 159.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 21
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.74 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No