Schneider-Electric
 
MTN5775- web-product-data-sheet
MTN5775-0325
Cover plate, Merten System M, for thermostat with touch display, active white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Thermostat
Colour tint Active white (RAL 9016)
Complementary
Fixing mode By clips
Material Thermoplastic
Surface treatment Antibacterial
Surface finish Glossy
IP degree of protection IP20
Width 72 mm
Height 72 mm
Depth 47 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.1 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 17.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.96 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile