Schneider-Electric
 
MTN5775- web-product-data-sheet
MTN5775-0414
Cover plate, Merten System M, for thermostat with touch display, anthracite
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Thermostat
Colour tint Anthracite (RAL 7024)
Complementary
Fixing mode By clips
Material Thermoplastic
Surface finish Matt
IP degree of protection IP20
Width 72 mm
Height 72 mm
Depth 47 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.200 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 16.500 g
Unit Type of Package 2 S03
Number of Units in Package 2 150
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.895 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1200
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 35.160 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Take-back No