Schneider-Electric
 
MTN5775- web-product-data-sheet
MTN5775-0460
Cover plate, Merten System M, for thermostat with touch display, aluminium
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Thermostat
Colour tint Aluminium
Complementary
Fixing mode By clips
Material Thermoplastic
Surface treatment Varnished
Surface finish Matt
IP degree of protection IP20
Width 72 mm
Height 72 mm
Depth 47 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 7.300 cm
Package 1 Length 7.500 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 19.900 cm
Package 2 Width 31.000 cm
Package 2 Length 40.800 cm
Package 2 Weight 2796.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Take-back No