Schneider-Electric
 
MTN5775- web-product-data-sheet
MTN5775-4044
Cen.pl.f. room temp. ctrl insert w. touch screen, white, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Aesthetic name Artec
Product or component type Room temperature controller
Device presentation Central plate
IP degree of protection IP20
Complementary
Wiring device mounting Flush
Height 47 mm
Width 72 mm
Depth 72 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.3 cm
Package 1 Width 2.1 cm
Package 1 Length 7.3 cm
Package 1 Weight 23.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.86 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile