Schneider-Electric
 
MTN5775- web-product-data-sheet
MTN5775-4146
Cen.pl.f. univers. temperature ctrl unit insrt w. touch display,varn.ss.Sys.Des.
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Aesthetic name Artec
Product or component type Room temperature controller
Device presentation Central plate
IP degree of protection IP20
Complementary
Wiring device mounting Flush
Height 47 mm
Width 72 mm
Depth 72 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.3 cm
Package 1 Width 2.1 cm
Package 1 Length 7.3 cm
Package 1 Weight 23 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope