Schneider-Electric
 
MTN5775- web-product-data-sheet
MTN5775-6034
Cover plate, Merten System M, for thermostat with touch display, anthracite
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Thermostat
Colour tint Anthracite (RAL 7024)
Complementary
Fixing mode By clips
Material Thermoplastic
Surface finish Matt
IP degree of protection IP20
Width 70 mm
Height 70 mm
Depth 15 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 7.400 cm
Package 1 Length 7.500 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 19.500 cm
Package 2 Width 30.500 cm
Package 2 Length 40.600 cm
Package 2 Weight 1.570 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes