Schneider-Electric
 
MTN5775- web-product-data-sheet
MTN5775-6035
Cover plate, Merten System M, for thermostat with touch display, lotus white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Thermostat
Colour tint Lotus white (RAL 9003)
Complementary
Fixing mode By clips
Material Thermoplastic
Surface finish Glossy
IP degree of protection IP20
Width 70 mm
Height 70 mm
Depth 15 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 7.300 cm
Package 1 Length 7.500 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 19.900 cm
Package 2 Width 30.900 cm
Package 2 Length 40.200 cm
Package 2 Weight 1.556 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes