Schneider-Electric
 
MTN5775- web-product-data-sheet
MTN5775-6036
Cover plate, Merten System M, for thermostat with touch display, stainless steel
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Thermostat
Colour tint Stainless steel
Complementary
Fixing mode By clips
Material Thermoplastic
Surface finish Matt
IP degree of protection IP20
Width 70 mm
Height 70 mm
Depth 15 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 7.300 cm
Package 1 Length 7.600 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 19.800 cm
Package 2 Width 30.600 cm
Package 2 Length 40.400 cm
Package 2 Weight 1.564 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes