Schneider-Electric
 
MTN5776- web-product-data-sheet
MTN5776-0000
Programmable universal temperature control unit insert w. touch display
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Thermostat
Device presentation Mechanism with fixing frame
Complementary
Device mounting Flush
Fixing mode By screws
Device application Weekly-programmable
Technology type Electronic
Product specific application Heating
Function available Self-learning lead times
Operating hours display
Automatic winter/summer time changeover
Relay output behaviour : break/make contact
Control unit behaviour : PWM or 2-level
Valve protection function
With electronic controller
With LCD display
Type of packing Carton
Measurement accuracy +/- 0.5 °C
Contacts type and composition 1 NO
Switch function 2-pole
[In] rated current 16 A (on resistive load load)
1 A (on inductive load load) cos phi = 0.6
[Ue] rated operational voltage 230 V
Network type AC
Network frequency 50/60 Hz
Protection type Overheating protection
Electronic overvoltage protection
Associated fuse rating 16 A
Ambient air temperature for operation -10…35 °C
Electrical durability 100000 cycles
Shape of screw head Minus head
Clamping connection capacity 2 x 1.5...1 x 4 mm²
Wire stripping length 10 mm
Information displayed Temperature in °C
Hour
Display type OLED screen
Display resolution 96 x 96 pixels
Display material Plastic
Display size 44 mm
Relative humidity 0…95 %
Standards EN 60730-2-9
Directives 2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
Product certifications VDE
SEMKO
IK degree of protection IK04
IP degree of protection IP20
Height 71 mm
Width 71 mm
Depth 51 mm
Embedding depth 32 mm
Net weight 0.22 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.900 cm
Package 1 Width 7.700 cm
Package 1 Length 7.700 cm
Package 1 Weight 128.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 20.300 cm
Package 2 Width 30.600 cm
Package 2 Length 41.700 cm
Package 2 Weight 6.688 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 31a6ec4e-38c2-499e-bfc3-0af92416b19f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No