Schneider-Electric
 
MTN577625 picture- web-product-data-sheet
MTN577625
Sensor cover, active white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Sensor coverplate
Colour tint Active white (RAL 9016)
Complementary
Fixing mode By clamp
Surface finish Glossy
Surface treatment Antibacterial
Material Thermoplastic
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 31.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.51 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 51645430-ab03-4d5b-9ca4-cf8bc05b4a81
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months