Schneider-Electric
 
MTN577899 picture- web-product-data-sheet
MTN577899
Memory ET super dimmer insert for capacitive load, 20-315 W
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range of product Merten System Design
Range Merten
Product name Merten inserts
Product or component type Dimmer
Device application Light control
Device presentation Mechanism with fixing frame
IP degree of protection IP20
Complementary
Control type Push-button
Infrared and button
Radio and button
Button
Dimmer control Push type
Function available With light value memory
[Ue] rated operational voltage 230 V
Network frequency 50...60 Hz
Load type Capacitive
Input compatibility Push-buttons and electronic insert
Material Metal
Plastic
Fixing mode By screws and claws
Wiring device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months