|
|
|
MTN578460
ARGUS 180 flush-mounted sensor module, aluminium, System M
|
|
|
|
|
End of Commercialization AUG 30, 2021
|
|
|
|
|
Main
Range
|
Merten
|
Aesthetic name
|
M-Plan glass
M-Smart
M-Elegance
M-Plan
M-Arc
System M
M-Star
|
Product or component type
|
Movement detector
|
Colour tint
|
Aluminium
|
Complementary
Device presentation
|
Mechanism with central plate
|
Device mounting
|
Flush
|
Type of setting
|
Light sensitivity adjustable
Area detection adjustable
|
Function available
|
With higher detection zone
|
Mounting height
|
1 m
|
Duty cycle
|
8 minutes
|
Time delay
|
1 second
|
Detection angle
|
180° horizontal
|
Detection face
|
Frontal: 8 m
Lateral: 8 m
|
Material
|
Polycarbonate
|
Environment
IP degree of protection
|
IP20
|
Offer Sustainability
Contractual warranty
|
|