Schneider-Electric
 
MTN578644 picture- web-product-data-sheet
MTN578644
ARGUS 180 flush-mounted sensor module, white, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name Artec
Antique
Product or component type Movement detector
Colour tint White (RAL 1013)
Complementary
Device presentation Mechanism with central plate
Device mounting Flush
Type of setting Light sensitivity adjustable
Area detection adjustable
Function available With higher detection zone
Mounting height 1 m
Duty cycle 8 minutes
Time delay 1 second
Detection angle 180° horizontal
Detection face Frontal: 8 m
Lateral: 8 m
Material Polycarbonate
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 53 g
Offer Sustainability
EU RoHS Directive Not compliant
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months