Schneider-Electric
 
MTN580690 picture- web-product-data-sheet
MTN580690
Wind sensor with heating, polar white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Wind sensor
Colour tint Polar white
Complementary
Function available Defrosting
Surface finish Glossy
Rated current 500 mA
[Ue] rated operational voltage 24 V
Network type AC/DC
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.5 cm
Package 1 Width 25.5 cm
Package 1 Length 25.5 cm
Package 1 Weight 717.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 2
Package 2 Height 32.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.84 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months