Schneider-Electric
 
MTN580691 picture- web-product-data-sheet
MTN580691
Twilight sensor, 2 m, Merten, polar white
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Range Merten
Product or component type Twilight sensor
Complementary
Length 2 m
Cable cross section 0.14 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 51.9 g
Offer Sustainability
SCIP Number Eacda3a5-c167-477b-9789-e360abe67cb6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months