Schneider-Electric
 
MTN580692 picture- web-product-data-sheet
MTN580692
Wind sensor, polar white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Wind sensor
Colour tint Polar white
Complementary
Surface finish Glossy
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.5 cm
Package 1 Width 25.5 cm
Package 1 Length 25.5 cm
Package 1 Weight 727.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 2
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.92 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months