Schneider-Electric
 
MTN580693 picture- web-product-data-sheet
MTN580693
Wind sensor interface, polar white
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Range Merten
Product or component type Wind sensor interface
Colour tint Polar white
Complementary
Communication port protocol KNX
[Ue] rated operational voltage 230 V
Network type AC
Network frequency 50 Hz
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.9 cm
Package 1 Width 11.6 cm
Package 1 Length 11.6 cm
Package 1 Weight 216.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 23
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.37 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months