Schneider-Electric
 
MTN580698 picture- web-product-data-sheet
MTN580698
Standard blind control insert, 1000 VA
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Product name Merten inserts
Product or component type Blind control insert
Device presentation Insert
IP degree of protection IP20
Complementary
Wiring device mounting Flush
Fixing mode By screws and claws
[Ue] rated operational voltage 230 V
Switching capacity in W 1000
Network frequency 50 Hz
Material Metal
Plastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 116 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months