|
|
|
MTN581225
Time switch, Merten System M, active white, glossy
|
|
|
Main
Range of product
|
Merten System M
|
Range
|
Merten
|
Product name
|
System M
|
Aesthetic name
|
M-Elegance
M-Plan glass
M-Plan
M-Star
M-Smart
M-Arc
|
Product or component type
|
Time switch
|
Device presentation
|
Mechanism with fixing frame and central plate
|
Complementary
Technology type
|
Electronic
|
Function available
|
Astro program
Random-check generator
|
Device mounting
|
Flush
|
Fixing mode
|
By screws and claws
|
Rated operational power in W
|
1000 W
|
[Ue] rated operational voltage
|
230 V
|
Network frequency
|
50 Hz
|
Input compatibility
|
Push-buttons and electronic insert
|
Minimum interval duration
|
1 min
|
Autonomy
|
24 h
|
Colour tint
|
Active white
|
Material
|
Polycarbonate brilliant
|
Environment
Surface finish
|
Brilliant
|
Surface treatment
|
Antibacterial
|
IP degree of protection
|
IP20
|
IK degree of protection
|
IK02
|
Offer Sustainability
Contractual warranty
|
|