Schneider-Electric
 
MTN581244 picture- web-product-data-sheet
MTN581244
Time switch, Merten System M, white, glossy
Schneider Electric
Characteristics
Main
Range of product Merten System M
Range Merten
Product name System M
Aesthetic name M-Elegance
M-Plan glass
M-Plan
M-Star
M-Smart
M-Arc
Product or component type Time switch
Device presentation Mechanism with fixing frame and central plate
Complementary
Technology type Electronic
Function available Random-check generator
Astro program
Device mounting Flush
Fixing mode By screws and claws
Rated operational power in W 1000 W
[Ue] rated operational voltage 230 V
Network frequency 50 Hz
Input compatibility Push-buttons and electronic insert
Minimum interval duration 1 min
Autonomy 24 h
Colour tint White
Material Polycarbonate brilliant
Environment
Surface finish Brilliant
IP degree of protection IP20
IK degree of protection IK02
Contractual warranty
Warranty 18 months