Schneider-Electric
 
MTN581525 picture- web-product-data-sheet
MTN581525
Blind time switch, active white, glossy, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Elegance
M-Plan glass
M-Star
M-Plan
System M
M-Smart
M-Arc
Product or component type Roller blind control unit
Device presentation Central cover plate
Complementary
Function available Astro program
Integrated timer
Random-check generator
Wiring device mounting Flush
Fixing mode By clamp
Autonomy 24 h
Material Polycarbonate brilliant
Environment
Surface treatment Antibacterial
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months