Schneider-Electric
 
MTN581544 picture- web-product-data-sheet
MTN581544
Blind time switch, white, glossy, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Plan glass
M-Plan
System M
M-Arc
M-Smart
M-Star
M-Elegance
Product or component type Roller blind control unit
Device presentation Central cover plate
Complementary
Function available Integrated timer
Astro program
Random-check generator
Wiring device mounting Flush
Fixing mode By clamp
Autonomy 24 h
Material Polycarbonate brilliant
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Contractual warranty
Warranty 18 months