Schneider-Electric
 
MTN581619 picture- web-product-data-sheet
MTN581619
Blind time switch with sensor connection, polar white, glossy, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Plan glass
M-Arc
System M
M-Star
M-Smart
M-Elegance
M-Plan
Product or component type Roller blind control unit
Device presentation Central cover plate
Complementary
Product destination Brightness sensor
Type of setting Astro program
Function available Integrated timer
Random-check generator
Astro program
Wiring device mounting Flush
Fixing mode By clamp
Autonomy 24 h
Material Polycarbonate brilliant
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 12.4 cm
Package 1 Length 15.8 cm
Package 1 Weight 226 g
Contractual warranty
Warranty 18 months