Schneider-Electric
 
MTN581644 picture- web-product-data-sheet
MTN581644
Blind time switch with sensor connection, white, glossy, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Arc
M-Star
M-Elegance
M-Plan
M-Smart
System M
M-Plan glass
Product or component type Roller blind control unit
Device presentation Central cover plate
Complementary
Product destination Brightness sensor
Type of setting Astro program
Function available Astro program
Random-check generator
Integrated timer
Wiring device mounting Flush
Fixing mode By clamp
Autonomy 24 h
Material Polycarbonate brilliant
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 12.4 cm
Package 1 Length 15.8 cm
Package 1 Weight 0.226 kg
Contractual warranty
Warranty 18 months