Schneider-Electric
 
MTN581960 picture- web-product-data-sheet
MTN581960
Standard blind time switch, aluminium, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Arc
M-Plan
System M
M-Elegance
M-Plan glass
M-Smart
M-Star
Product or component type Roller blind control unit
Device presentation Central cover plate
Complementary
Function available Integrated timer
Wiring device mounting Flush
Fixing mode By clamp
Autonomy 6 h
Material Polycarbonate matt
Environment
Surface treatment Varnished
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 12.4 cm
Package 1 Length 15.8 cm
Package 1 Weight 167 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months